Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Dust collection
  • Lawn and leaf collection
  • Material handling - light duty

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • "Cold-Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces. Easy-to-handle.

Nominal Specifications

ID

N/A 8 in203.2 mm

OD

N/A 8.63 in219.3 mm

Working Pressure at 68ºF

N/A 4 psi

Working Pressure at 104ºF

N/A 2 psi

Vacuum Rating at 68ºF

N/A 5 inHg

Vacuum Rating at 104ºF

N/A 3 inHg

Min. Bending Radius at 68ºF

N/A 8 in

Standard Length

N/A 50 ft

Weight

N/A 2.00 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A LK™

Type

N/A Dust Collection

Style

N/A "Cold-Flex" Materials

Color

N/A Black

Performance

N/A Easy Slide Helix

Material

N/A PVC Tube

Reinforcement Material

N/A Rigid PVC Helix

Cover Material

N/A Flexible PVC

Industry Standards/Certifications

N/A EU 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.