Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 4 in102.4 mm |
OD |
N/A 4.39 in111.4 mm |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.64 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Series |
N/A CG-SL |
Type |
N/A "Cover Guard" PVC Ducting and Cover Protection Hose |
Style |
N/A Cable and Hose Bundle Protection (MSHA) |
Color |
N/A Transparent |
Material |
N/A PVC |
Note
Note |
N/A Service life may vary depending on operating conditions and type of material being conveyed. |
Compliance Footnotes
Compliance Footnotes |
N/A
MSHA - Hose approved by the United States Department of Labor's Mine Safety and Health Administration as having met the Interim Fire Criteria Acceptance of Products Taken Into Underground Mines as a hydraulic hose/hose bundle protection sleeve. Not intended for protection of electrical cables, and not intended for the repair or conveying of damaged hydraulic hoses. Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



