Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
Construction
Construction |
N/A Spiral homogeneous PVC construction is ideal for agriculture and construction applications, and provides for minimal elongation. |
Service Temperature Range
Service Temperature [Min] |
N/A -12 ºC-10 ºF |
Service Temperature [Max] |
N/A 60 ºC140 ºF |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
Size |
N/A 3 in76.2 mm |
Wall Thickness |
N/A 0.098 in |
Working Pressure at 68ºF |
N/A 125 psi |
Coil Length |
N/A 50 ft |
Weight per Each |
N/A 28.50 lb |



