Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Ferrules designed for use with fittings that have interlocking collars.
  • Zinc plated steel.
MATERIAL SPECIFICATIONS
  • AISI 1008.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Ferrules designed for use with fittings that have interlocking collars.
  • Zinc plated steel.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • AISI 1008.

Specifications

Brand

N/A Kuriyama

Hose ID

N/A 6 in

Ferrule ID

N/A 7.00 in177.8 mm

Wall Thickness

N/A 0.118 in3.0 mm

Length

N/A 5.67 in144.1 mm

Weight Each

N/A 4.24 lb

Standard Carton

N/A 12

Material

N/A Zinc Plates Steel

Type

N/A Crimp

Connection Type

N/A Ferrule