Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Ferrules designed for use with fittings that have interlocking collars.
  • 304 stainless steel.
  • MATERIAL SPECIFICATIONS
    • ASTM A666 304 SS.
    Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Ferrules designed for use with fittings that have interlocking collars.
  • 304 stainless steel.
  • Material Specifications

    MATERIAL SPECIFICATIONS

    N/A
    • ASTM A666 304 SS.

    Specifications

    Brand

    N/A Kuriyama

    Hose ID

    N/A 1 in

    Ferrule ID

    N/A 1.75 in44.5 mm

    Wall Thickness

    N/A 0.059 in1.5 mm

    Length

    N/A 2.29 in58.2 mm

    Weight Each

    N/A 0.23 lb

    Standard Carton

    N/A 200

    Type

    N/A Crimp

    Material

    N/A 304 Stainless Steel

    Connection Type

    N/A Ferrule