Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Hose ID

N/A 4 in

Ferrule ID

N/A 4.81 in122.2 mm

Wall Thickness

N/A 0.120 in3.0 mm

Length

N/A 4.19 in106.4 mm

Weight Each

N/A 2.28 lb

Std. Carton

N/A 30

Material

N/A Steel

Type

N/A Crimp

Brand

N/A Kuriyama

Connection Type

N/A Ferrule