Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
FEATURES AND ADVANTAGES
  • High quality design made for use in petroleum markets with bottom loading applications.
  • API coupler end designed at a 22° angle for easy connecting and unrestricted off-loading.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles, which results in less wear on connecting parts.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Supplied with a heavy-duty attachment chain.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • All sizes except 1/2", 5" and 8" comply with Mil-Spec A-A-59326 for interchangeability
  • 5" Size complies with ASTM specs for interchangeability
  • 1/2" x 1/2" are not specified under Mil Specs
  • All 8" and 10" female couplers supplied with 4 locking handles, safety clips, pull rings and chains
  • Aluminum alloy is specially designed for high tensile strength, lightness and rigidity
  • Locking feature using safety clips to prevent disconnection during use on all sizes except 1/2"
  • Hose shanks specially designed for easy assembly with Tigerflex type hoses
  • Aluminum couplings supplied with brass handles which results in less wear on connecting parts

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM aluminum alloy.
  • Supplied with a heavy-duty attachment chain.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Buna-N gasket included.

Specifications

Brand

N/A Kuriyama

Size

N/A 4 in

PSI Rating at 70°F (+21°C)

N/A 150 psi

ASTM Specification

N/A B26 Grade 713

Weight Each

N/A 3.00 lb

Standard Carton

N/A 6

Package Type

N/A Each

Type

N/A Dust Cap

Style

N/A Dust Cap

Material

N/A Aluminum