Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
FEATURES AND ADVANTAGES
  • High quality design made for use in petroleum markets with bottom loading applications.
  • Each coupling comes with a probe for connecting with male vapor coupling.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles, which results in less wear on connecting parts.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Supplied with brass probe.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A ul>
  • High quality design made for use in petroleum markets with bottom loading applications.
  • Each coupling comes with a probe for connecting with male vapor coupling.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles, which results in less wear on connecting parts.
  • Aluminum

    Aluminum

    N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

    Material Specifications

    MATERIAL SPECIFICATIONS

    N/A
    • ASTM aluminum alloy.
    • Zinc-plated carbon steel handle pins, pull rings and safety clips.
    • Supplied with brass probe.
    • Buna-N gasket included.

    Specifications

    Brand

    N/A Kuriyama

    Coupler Size

    N/A 4 in

    Shank Size

    N/A 3 in

    PSI Rating @ 70°F (+21°C)

    N/A 150 psi

    ASTM Specification

    N/A B26 Grade 713

    Weight Each

    N/A 3.04 lb

    Standard Carton

    N/A 4

    Package Type

    N/A Each

    Type

    N/A Female Coupler x Hose Shank

    Material

    N/A Aluminum

    Handle Material

    N/A Forged Brass

    Handle Pins Material

    N/A Zinc-Plated Carbon Steel

    Pull Rings Material

    N/A Zinc-Plated Carbon Steel

    Safety Clips Material

    N/A Zinc-Plated Carbon Steel

    Gaskets Material

    N/A Buna-N