Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
FEATURES AND ADVANTAGES
  • High quality design made for use in petroleum markets with bottom loading applications.
  • Each coupling comes with a probe for connecting with male vapor coupling.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles, which results in less wear on connecting parts.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Supplied with brass probe.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial
  • petroleum
  • construction
  • Irrigation

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made for use in petroleum markets with bottom loading applications.
  • Each coupling comes with a probe for connecting with male vapor coupling.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • Supplied with forged brass handles, which results in less wear on connecting parts.

Aluminum

Aluminum

N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM aluminum alloy.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips.
  • Supplied with brass probe.
  • Buna-N gasket included.

Specifications

Brand

N/A Kuriyama

Female Coupler Size

N/A 4 in

Male Coupler Size

N/A 3 in

PSI Rating at 70°F (+21°C)

N/A 150 psi

ASTM Specification

N/A B26 Grade 713

Weight Each

N/A 3.54 lb

Standard Carton

N/A 4

Package Type

N/A Each

Type

N/A Female Coupler x Female Coupler

End Type A

N/A Female Coupler

End Type B

N/A Male Coupler

Material

N/A Aluminum

Handle Material

N/A Forged Brass

Handle Pins Material

N/A Zinc-Plated Carbon Steel

Pull Rings Material

N/A Zinc-Plated Carbon Steel

Safety Clips Material

N/A Zinc-Plated Carbon Steel

Gaskets Material

N/A Buna-N