Applications
- Agriculture
- Chemicals/Petroleum
- Construction
- Material Handling
Aluminum alloy, specially designed for high tensile strength, lightness and rigidity. - These couplers are supplied with locking feature ... safety clips may be inserted to lock handles, preventing disconnection during product transfer.
- Dust caps are not designed for pressure applications.
Unit of Measure
Specifications
Standard Carton |
N/A 1 |
Package Type |
N/A Each |
Applications / Material Conveyed |
N/A Agriculture Chemicals/Petroleum Construction Material Handling |
Handles |
N/A Forged Brass |
Slot Pins |
N/A Zinc Plated Carbon Steel |
Pull Rings |
N/A Zinc Plated Carbon Steel |
Gaskets |
N/A Buna-N |
Safety Clips |
N/A Zinc Plated Carbon Steel |
Locking Feature |
N/A Safety clips may be inserted to lock handles, preventing disconnection during product transfer. |
Note
Note |
N/A
All sizes except 5" and 8" are made to comply with MIL Spec A-A-59326 for interchangeability. Sizes 5" & 8" comply with ASTM Specifications for interchangeability. 1/2" x 1/2" are not specified under MIL Specs. All 8" couplers supplied with 4 locking handles, safety clips, pull rings and chains at NO CHARGE. |



