Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

Applications

N/A
  • Agriculture
  • Chemicals
  • Petroleum
  • Construction
  • Material Handling
  • Irrigation
  • Fracking

Features and Benefits

Features and Benefits

N/A
  • All sizes except 1/2" and 5" comply with Mil-Spec A-A-59326 for material and interchangeability
  • 5" Size complies with ASTM specs for interchangeability
  • 1/2" x 1/2" are not specified under Mil Specs
  • Stainless steel alloy chemical composition is analyzed on every melt
  • Composition test certificate is available upon request
  • Locking feature using safety clips to prevent disconnection during use on all sizes except 1/2"

Material Specifications

Material Specifications

N/A
  • ASTM A666 316 stainless steel alloy
  • Type 304 stainless steel handles
  • Type 304 stainless steel handle pins
  • Type 304 stainless steel pull rings
  • Type 304 stainless steel safety clips
  • Buna-N Gaskets

Specifications

Size

N/A 3 in

Weight Each

N/A 3.90 lb

Standard Carton

N/A 8

Package Type

N/A Each

PSI Rating at 70°F (+21°C)

N/A 150 psi

Type

N/A Quick-Acting Coupling

Style

N/A Part E

Material

N/A Stainless Steel

End Type A

N/A Coupler

End Type B

N/A Hose Shank

Handle Material

N/A Type 304 Stainless Steel

Handle Pin Material

N/A Type 304 Stainless Steel

Pull Ring Material

N/A Type 304 Stainless Steel

Safety Clip Material

N/A Type 304 Stainless Steel

Gasket Material

N/A Buna-N

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/