Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Used in combination with Kuriyama's King Bee hose and rope.
  • Available in corrosion resistant stainless steel or zinc plated carbon steel.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Used in combination with Kuriyama's King Bee hose and rope.
  • Available in corrosion resistant stainless steel or zinc plated carbon steel.

Specifications

Brand

N/A Kuriyama

ID Size

N/A 3 in

Material

N/A Stainless Steel

Weight Carton

N/A 0.67 lb

Standard Carton

N/A 1

Type

N/A Collar Clamp