Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Air intake and coolant connections
  • Systems where clamps cannot be retightened
  • Systems with expansion or contraction
CONSTRUCTION
  • 5/8" wide, 300 series stainless steel band; plated carbon steel hex screw with 3/8" head; two-piece, 300 series stainless steel housing and ten Bellville spring washers.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Air intake and coolant connections
  • Systems where clamps cannot be retightened
  • Systems with expansion or contraction

Construction

CONSTRUCTION (WGC-MCS)

N/A
  • 5/8" wide, 300 series stainless steel band; plated carbon steel hex screw with 3/8" head; two-piece, 300 series stainless steel housing and ten Bellville spring washers.

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • "Constant Tension" Performance - Belleville spring mechanism permits the clamps to automatically increase or decrease diameter due to operational or environmental temperature changes.
  • Extended Inner Liner - Protects silicone and other soft hoses from damage, extrusion or shear.
  • Quadra-Lock Housing - Four-piece, quadra-lock housing design: added saddle eliminates risk of seam separation, virtually eliminating housing "lift and twist".
  • Evenly Distributed Radial Pressure - Quality controlled to military standard specifications for even distribution of sealing pressure. Eliminates leakage caused by uneven housings and provides higher sealing pressure with lower applied torque.
  • Heavy Duty Stainless Steel Band - 300 Series stainless steel band provides durability and superior corrosion resistance. Wider than standard clamps for greater strength.
  • Arched, Perforated Slots - Provides for more overall steel between perforations for added band strength and allows for smoother engagement.
  • Hex Screw - Sharply defined hex angles for better gripping power. More threads per screw for increased torque strength.
  • Meets Industry Standards - Clamps are SAE J1508 Type SLDH and RoHS compliant.
  • Torque Rating - Suggested installation torque of 90 inch pounds.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 1 3/4 to 2 5/8 in

Band Width

N/A 9/16 in

Torque Rating

N/A 90 in./lb

Weight Per Box

N/A 2.10 lb

Pieces Per Box

N/A 10

Type

N/A Worm Gear Clamp

Material

N/A Stainless Steel

Series

N/A WGC-CT

Screw Material

N/A Carbon Steel

Note

Note

N/A Clamps only sold in box quantities