Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Small diameter applications
  • Air & fuel lines
CONSTRUCTION (WGC-MSS)
  • Three-piece construction consisting of a 5/16" wide, 300 series stainless steel band; 300 series stainless steel hex screw with 1/4" head and one-piece, 300 series stainless steel housing.
FEATURES AND ADVANTAGES
  • Three-piece Design - Streamlined, lightweight, three-piece design perfect for tight installations.
  • Arched, Perforated Slots - Provides for more overall steel between perforations for added band strength and allows for smoother engagement.
  • Stainless Steel Band - 300 series stainless steel band provides durability and superior corrosion resistance.
  • Hex Screw - Sharply defined hex angles for better gripping power. More threads per screw results in increased torque strength.
  • Meets Industry Standards - Clamps are SAE J1508 Type M and RoHS compliant.
  • Torque Rating - Suggested installation torque of 10-15 inch pounds.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Small diameter applications
  • Air & fuel lines

Construction (WGC-MSS)

CONSTRUCTION (WGC-MSS)

N/A
  • Three-piece construction consisting of a 5/16" wide, 300 series stainless steel band; 300 series stainless steel hex screw with 1/4" head and one-piece, 300 series stainless steel housing.

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Three-piece Design - Streamlined, lightweight, three-piece design perfect for tight installations.
  • Arched, Perforated Slots - Provides for more overall steel between perforations for added band strength and allows for smoother engagement.
  • Stainless Steel Band - 300 series stainless steel band provides durability and superior corrosion resistance.
  • Hex Screw - Sharply defined hex angles for better gripping power. More threads per screw results in increased torque strength.
  • Meets Industry Standards - Clamps are SAE J1508 Type M and RoHS compliant.
  • Torque Rating - Suggested installation torque of 10-15 inch pounds.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 7/16 to 25/32 in

Band Width

N/A 5/16 in

Torque Rating

N/A 10 to 15 in./lb

Weight Per Box

N/A 0.20 lb

Pieces Per Box

N/A 10

Type

N/A Worm Gear Clamp

Material

N/A Stainless Steel

Series

N/A WGC-MSS

Screw Material

N/A Stainless Steel

Note

Note

N/A Clamps only sold in box quantities