Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • A unique one-piece design includes a pre-attached Buna-N gasket for better sealing and ease of assembly.
  • Designed for use with female camlocks.
MATERIAL SPECIFICATIONS
  • 304 stainless steel.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • A unique one-piece design includes a pre-attached Buna-N gasket for better sealing and ease of assembly.
  • Designed for use with female camlocks.

Material Specifications

MATERIAL SPECIFICATIONS

N/A 304 Stainless Steel

Specifications

Brand

N/A Kuriyama

Size

N/A 4 in

Length

N/A 9.50 in

Hole Size

N/A 0.158 in

Weight Each

N/A 0.45 lb

Standard Carton

N/A 65

Package Type

N/A Each

Type

N/A Funnel Strainer

Material

N/A Type 304 Stainless Steel