Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Lightweight aluminum with abrasion resistant anodized hard coating.
  • Multiple collar segments evenly distribute pressure on the hose for even sealing.
  • Locking Lip TM provides better coupling retention when compared with other designs.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Lightweight aluminum with abrasion resistant anodized hard coating.
  • Multiple collar segments evenly distribute pressure on the hose for even sealing.
  • Locking Lip TM provides better coupling retention when compared with other designs.

Material Specifications

MATERIAL SPECIFICATIONS

N/A Aluminum

Nominal Specifications

Size

N/A 10 in

Working Pressure at 68 ºF

N/A 200 psi

Burst Pressure at 68 ºF

N/A 600 psi

Weight Each

N/A 41.20 lb

Standard Carton

N/A 1

Specifications

Brand

N/A Kuriyama

Type

N/A Oilfield Hose Couplings

Series

N/A AL-LDHC