The Pneumo fathometer system or "Pneumo" is usually contained in the commercial diver's air manifold box. It uses a small volume of low pressure air to measure the diver's depth.
Our high-quality PVC compounds enable this hose to perform extremely well as a low-pressure air hose versus standard rubber hoses. Its light weight makes it an ideal hose for Pneumo applications.
Our high-quality PVC compounds enable this hose to perform extremely well as a low-pressure air hose versus standard rubber hoses. Its light weight makes it an ideal hose for Pneumo applications.
Unit of Measure
Construction
|
Features and Advantages
|
Applications
|
Temperature Range
|
Nominal Specifications
|
Specifications
Construction
Tube |
N/A White General Purpose PVC Compound |
Reinforcement |
N/A Spiralled High Tensile Synthetic Yarn |
Cover |
N/A Bright Blue General Purpose PVC Compound |
Features and Advantages
Features and Advantages |
N/A
|
Applications
Applications |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A -10 ºF-23 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Color |
N/A Bright Blue |
Size Code |
N/A 04 |
Nominal ID |
N/A 1/4 in6.5 mm |
Nominal OD |
N/A 0.500 in12.7 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 180 psi |
Standard Lengths (Reel) |
N/A 2500 ft |
Approx. Wt. Per Pkg. (Reel) |
N/A 255 lb |



