Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • DEF fuel trailers
  • DEF station pumps
  • Drum filling
  • Mobile filling trailers
  • Portable dispensers
  • Transfer carts
  • Used to convey the high-purity, aqueous urea solution, DEF (Diesel Exhaust Fluid), in dispensing equipment systems

Construction

Tube

N/A Black conductive Sulphur-free EPDM

Reinforcement

N/A High tensile textile braids

Cover

N/A Black, conductive abrasion and ozone resistant EPDM

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 212 ºF100 ºC

Branding

Branding

N/A ALFAGOMMA ITALY 955 20 bar (300 psi) DEF/AUS32 DISPENSING Ω (in purple letters)

Nominal Specifications

ID

N/A 1/2 in13 mm

OD

N/A 0.91 in23 mm

Max. Working Pressure

N/A 300 psi

Min. Bending Radius at 68ºF

N/A 3.58 in

Standard Length

N/A 50 ft

Weight

N/A 0.19 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Dispensing Hose

Series

N/A T955AA

 


 

Coupling Suggestions

Coupling Suggestions

N/A Use stainless steel material to avoid contamination of the DEF solution.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog