Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A durable and depth adjustable manually operated hose cover pin pricking tool for perfect workbench use.
Unit of Measure

Type

N/A Hose Pin Pricker

Brand

N/A Kuriyama

Hose OD Operating Range

N/A 0.3 to 3.1 in

Length

N/A 6.6 in

Width

N/A 6.6 in

Height

N/A 18.7 in

Weight

N/A 1100 lb