Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A time-saving height adjustable manually operated hose measurement tool.
Unit of Measure

Specifications

Type

N/A Hose Inch Counter

Brand

N/A Kuriyama

Measurement Tolerance

N/A (+/-) 2 %

Length

N/A 32 in

Width

N/A 20 in

Height

N/A 30.7 in

Weight

N/A 1100 lb

Hose ID Operating Range

N/A 1/4 to 1 in