FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Unit of Measure
Specifications
FEATURES AND ADVANTAGES |
N/A
|
MATERIAL SPECIFICATIONS |
N/A
|
Size |
N/A 3/4 in |
Thread Type |
N/A UNF |
Thread (in.-TPI) |
N/A 1 1/16 - 12 |
PSI Rating at 70 oF |
N/A 300 psi |
Weight Each |
N/A 0.262 lb |
Standard Carton |
N/A 25 |
Package Type |
N/A Each |
Type |
N/A Female SAE Fitting |
Brand |
N/A Kuriyama |
Material |
N/A Brass |



