FEATURES AND ADVANTAGES
- Couplings designed specifically for use with push-on type hoses.
- Push-On fittings will lock on the hose without the use of clamps or ferrules.
- Applications include low-pressure air, fuel, water, oil, and lubrication lines.
- Brass - ASTM B124, Grade C37700.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 1/4 in |
Fitting Size |
N/A 1/8 in |
Thread (in.-TPI) |
N/A 1/8 - 27 |
Thread Type |
N/A NPTF |
PSI Rating at 70 oF |
N/A 150 psi |
Weight Each |
N/A 0.029 lb |
Standard Carton |
N/A 100 |
Package Type |
N/A Each |
Type |
N/A Female Pipe Fitting |
End Type A |
N/A Female Pipe |
Material |
N/A Brass |



