Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Couplings designed specifically for use with push-on type hoses.
  • Push-On fittings will lock on the hose without the use of clamps or ferrules.
  • Applications include low-pressure air, fuel, water, oil, and lubrication lines.
MATERIAL SPECIFICATIONS
  • Brass - ASTM B124, Grade C37700.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Couplings designed specifically for use with push-on type hoses.
  • Push-On fittings will lock on the hose without the use of clamps or ferrules.
  • Applications include low-pressure air, fuel, water, oil, and lubrication lines.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Brass - ASTM B124, Grade C37700.

Specifications

Hose Size

N/A 1/4 in

Fitting Size

N/A 5/16 in

Thread Type

N/A UNF

Thread (in.-TPI)

N/A 1/2 - 20

PSI Rating at 70 oF

N/A 300 psi

Weight Each

N/A 0.026 lb

Standard Carton

N/A 100

Package Type

N/A Each

Type

N/A Female Inverted Flare Fitting

Brand

N/A Kuriyama

Material

N/A Brass