Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

This specially-designed non-toxic/low odor air breathing hose provides air service in extreme low temperature conditions.
Unit of Measure

Construction

Tube Construction

N/A Clear PVC compound, formulated in compliance with FDA(03) and RoHS(16) requirements.

Reinforcement Construction

N/A High Tensile Strength Yarn

Cover Construction

N/A Non-Toxic, U. V. and Weather Resistant Black PVC Compound

Features

Features

N/A
  • Provides increased low temperature flexibility versus Series A1243 hose.
  • Low odor, compared with traditional rubber hose.
  • Heavy wall construction matches the dimensions of rubber hose.
  • One-piece lengths.
  • Hose meets NIOSH(14) requirements for Type C respirator.
  • Phthalate Free!

Applications

Application

N/A
  • Outdoor, open air service in extreme low temperature conditions.
  • General Type C air supply lines.
  • Paint spray booths.
  • Indoor, in-plant air service.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Series No.

N/A A1263

Size Code

N/A 04

Nominal ID

N/A 1/4 in6.5 mm

Nominal OD

N/A 0.585 in14.9 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 300 psi

Max. Working Pressure at 122 ºF (50 ºC)

N/A 180 psi

Standard Length Coils

N/A 500 ft

Approx. Wt. per Pkg.

N/A 64 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A Air Breathing Hose

Material

N/A PVC

Color

N/A Black

Performance

N/A Low Temperature Non-Toxic

Note

Note

N/A NIOSH only certifies complete breathing respirators and does not issue certifications on individual components, such as hoses. All replacement hoses for NIOSH-certified apparatus must have prior NIOSH certification as a part of that unit.

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NIOSH - When coupled with suitable fittings and apparatus, this air breathing hose will satisfy the NIOSH Air-Supply-Line requirements and tests of Type C Respirators as described in Table 8 to 42 CFR Part 84, subpart J including the test for permeation of hose by gasoline. NOTE: NIOSH only certifies complete breathing respirators and does not issue certification on individual components, such as hoses. All replacement hoses for NIOSH-certified apparatus must have prior NIOSH certification as a part of that unit.
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.