Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A compact, motor driven unit for hoses up to 2". Includes foot pedal, shaving drawer and spots for eight mandrels.

Blade on orbital portion of tool can be adjusted to accommodate different sizes hoses, meaning only the internal mandrel must be changed. Internal skive tools have cutting blade attached and must be changed out when switching between different sized hoses.
Unit of Measure

Hose Capacity

Internal Skiving

N/A 2 in

External Skiving

N/A 2 in

Skiver Size

Length

N/A 26.6 in

Width

N/A 21.1 in

Height

N/A 17.2 in

Weight

N/A 110 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 1.0 HP (230 V) 1 PH 300 RPM

Type

N/A Hose Skiver

Voltage

N/A 230 V

Phase

N/A Single

Speed

N/A 300 rpm

Power

N/A 1 hp

Included Accessories

Included Accessories

N/A Electric Foot Pedal
Shavings Drawer

Optional Accessories

Optional Accessories

N/A Mandrel Holder Stand (MANDSTAND1)

External Skiving Mandrels

External Skiving Mandrels

N/A
Part Number Description
KS-ESMAND-3 External skiving mandrel Ø 3/16"
KS-ESMAND-4 External skiving mandrel Ø 1/4"
KS-ESMAND-5 External skiving mandrel Ø 5/16"
KS-ESMAND-6 External skiving mandrel Ø 3/8"
KS-ESMAND-8 External skiving mandrel Ø 1/2"
KS-ESMAND-10 External skiving mandrel Ø 5/8"
KS-ESMAND-12 External skiving mandrel Ø 3/4"
KS-ESMAND-16 External skiving mandrel Ø 1"
KS-ESMAND-20 External skiving mandrel Ø 1 1/4"
KS-ESMAND-24 External skiving mandrel Ø 1 1/2"
KS-ESMAND-32 External skiving mandrel Ø 2"

Internal Skiving Mandrels with Cutting Blade

Internal Skiving Mandrels with Cutting Blade

N/A
Part Number Description
KS-ISMAND-8 Internal skiving mandrel Ø 1/2"
KS-ISMAND-10 Internal skiving mandrel Ø 5/8"
KS-ISMAND-12 Internal skiving mandrel Ø 3/4"
KS-ISMAND-16 Internal skiving mandrel Ø 1"
KS-ISMAND-20 Internal skiving mandrel Ø 1 1/4"
KS-ISMAND-24 Internal skiving mandrel Ø 1 1/2"
KS-ISMAND-32 Internal skiving mandrel Ø 2"