Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An extremely powerful unit that is up to almost any task. Powered by a separate air pump, its clamping mechanism holds any size hose firmly in place during insertion.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Hose Capacity

N/A 8 in

Push Force

N/A 8,818 lb

Max. Coupling OD

N/A 16.7 in

Pump Info

N/A 100 PSI

Type

N/A Hose Pusher

Pressure

N/A 100 psi

Pusher Size

Length

N/A 44.3 in

Width

N/A 69.7 in

Height

N/A 24.6 in

Weight

N/A 298 lb