Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Pneumatically fed with a semiautomatic cycle, self-centering vice and adjustable cylinder stroke and vice pressures.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Hose Capacity

N/A 3 in

Pneumatic Input

N/A 100 psi

Motor Info

N/A 230V 1 PH

Type

N/A Hose Pusher

Voltage

N/A 230 V

Phase

N/A Single

Pusher Size

Length

N/A 33.7 in

Width

N/A 37.4 in

Height

N/A 49.2 in

Weight

N/A 518 lb

Included Accessories

Included Accessories

N/A Electric Foot Pedal