Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Boasting 22,046 Ibs of crimping force, the KPUSH22- CON is designed for difficult, heavy duty industrial hose such as concrete and petroleum hoses.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Hose Capacity

N/A 8 in

Push Force

N/A 22,046 lb

Max. Coupling OD

N/A 16.7 in

Motor Info

N/A 3 HP

Type

N/A Hose Pusher

Phase

N/A Single

Pusher Size

Length

N/A 49.2 in

Width

N/A 71.9 in

Height

N/A 13.8 in

Weight

N/A 992 lb

Optional Accessories

Optional Accessories

N/A Concrete Hose Mandrels
Non-Slip Hose Jaws