Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Pneumatically fed with a manual cycle and adjustable cylinder stroke pressure.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Hose Capacity

N/A 2 in

Pneumatic Input

N/A 100 psi

Type

N/A Hose Pusher

Pusher Size

Length

N/A 25.8 in

Width

N/A 40.4 in

Height

N/A 50.6 in

Weight

N/A 214 lb