Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Pneumatically powered guillotine hose cutter for fabric reinforced hose and plastic tubing up to 3/4" ID. Delivers a clean, repeatable 90° cut, while reducing production speed up to five times versus using a simple hand cutter. Not designed for use with hose containing metal reinforcement.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A =—N/A= in

Hose Capacity for 4 Spiral

N/A =—N/A= in

Hose Capacity for 6 Spiral

N/A =—N/A= in
Hose Capacity for Industrial1 N/A 5/8 in

Max. Opening

N/A 30 mm

Pneumatic Input

N/A 87 psi

Cutter Size

Length

N/A 17.3 in

Width

N/A 18.3 in

Height

N/A 16.9 in

Weight

N/A 66 lb

Specifications

Brand

N/A Kuriyama

Pump Info

N/A Air

Type

N/A Hose Cutting Saws

Accessories

Included Accessories

N/A Enclosed Blade Chamber
Blade BLADE-TT30PI

Optional Accessories

N/A Measuring Hose Tray TRAY-TT3OPI
Electric Foot Pedal PEDAL-TT30PI
  • 1 Not for use with hoses with steel reinforcement.
    Up to 3/4" depending on hose type