Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An economic, compact unit designed to carry out a multitude of the necessary functions for machining rigid hydraulic tubes, including bending, 24º ring preassembly, 37º flaring and deburring.
Multifunctional / Tube Processing Center
Unit of Measure

Tube Materials

Tube Materials

N/A Stainless (AISI 316 TI) or Carbon (ST37.4) Steel

Bending

Bending Tube Diameter Range

N/A 1/4 to 1 1/2 in

Bending Tube Max. Width

N/A 0.15 in

Max. Bending Angle

N/A 170 º

24º Preassembly

24º Preassembly Tube Diameter Range

N/A 0.236 to 1.654 in

24º Preassembly Tube Max. Width

N/A 0.15 in

37º Flaring

37º Flaring Tube Diameter Range

N/A 1/4 to 1 1/2 in

37º Flaring Tube Max. Width

N/A 0.158 in

Deburring

Tube Max. Size

N/A 1/4 to 1 1/2 in

Multicenter Size

Length

N/A 28.4 in

Width

N/A 36.2 in

Height

N/A 51.0 in

Weight

N/A 454 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 2.3 HP (230 V) 1 PH

Type

N/A Multicenter

Power

N/A 2.3 hp

Voltage

N/A 230 V

Phase

N/A Single

Included Accessories

Included Accessories

N/A Handheld Electronic Control
Tool Holder