Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Ideal for production tube processing, the top of the line MULTICEN-MAX performs bending, cutting, 24º ring pre-assembly, 37º flaring and deburring. Comes with a touch-screen, electronic control with the ability to store bending and flaring specifications. Optional electronic foot pedals available.
Multifunctional / Tube Processing Center
Unit of Measure

Tube Materials

Tube Materials

N/A Stainless (AISI 316 TI) or Carbon (ST37.4) Steel

Cutting

Maximum Diameter

N/A 4.9 in

Bending

Tube Size, General Tube

N/A 1/4 to 1 1/2 in

Tube Size, AISI 316 TI (Max Ø x Thickness)

N/A 1 1/2 x 0.12 in1 1/4 x 0.15 in

Tube Size, ST 37.4 (Max Ø x Thickness)

N/A 1 1/2 x 0.12 in1 1/4 x 0.20 in

Max. Bending Angle

N/A 180 º

24º Preassembly

24º Preassembly Tube Diameter Range

N/A 0.236 to 1.654 in

24º Preassembly Tube Max. Width

N/A 0.15 in

37º Flaring

37º Flaring Tube Diameter Range

N/A 1/4 to 1 1/2 in

37º Flaring Tube Max. Width

N/A 0.15 in

Deburring

Tube Size Range

N/A 0.236 to 1.654 in

Multicenter Size

Length

N/A 55.1 in

Width

N/A 31.5 in

Height

N/A 59.0 in

Weight

N/A 882 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 6.0 HP (230 V) 3 PH

Type

N/A Multicenter

Power

N/A 6.0 hp

Voltage

N/A 230 V

Phase

N/A Single

Included Accessories

Included Accessories

N/A Touch Screen Electronic Control
Tool Holder

Optional Accessories

Optional Accessories

N/A Electric Foot Pedals (Bending) (PEDAL-MULT)
Electronic Foot Pedals (Flaring) (PEDAL-ES)