Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A well rounded unit, that includes all the same features of the MULTICEN-MIN: bending, 24º ring pre-assembly, 37º flaring and deburring, with the additional ability to perform tube cutting.

Also includes a small air compressor for cleaning shavings out of the inside of tubes.
Multifunctional / Tube Processing Center
Unit of Measure

Tube Materials

Tube Materials

N/A Stainless (AISI 316 TI) or Carbon (ST37.4) Steel

Cutting

Maximum Diameter

N/A 3.9 in

Bending

Bending Tube Diameter Range

N/A 1/4 to 1 1/2 in

Bending Tube Max. Width

N/A 0.15 in

Max. Bending Angle

N/A 170 º

24º Preassembly

24º Preassembly Tube Diameter Range

N/A 0.236 to 1.654 in

24º Preassembly Tube Max. Width

N/A 0.15 in

37º Flaring

37º Flaring Tube Diameter Range

N/A 1/4 to 1 1/2 in

37º Flaring Tube Max. Width

N/A 0.15 in

Deburring

Tube Max. Size

N/A 1/4 to 1 1/2 in

Multicenter Size

Length

N/A 59.7 in

Width

N/A 39.4 in

Height

N/A 47.6 in

Weight

N/A 670 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 6.3 HP (230 V) 1 PH

Type

N/A Multicenter

Power

N/A 6.3 hp

Voltage

N/A 230 V

Phase

N/A Single

Included Accessories

Included Accessories

N/A Handheld Electronic Control
Tool Holder
Tube Cleaning Air