Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Pneumatically powered guillotine hose cutter for fabric reinforced hose and plastic tubing up to 1.1" OD. Delivers a clean, straight cut, while reducing cutting time up to five times versus using a simple hand cutter. The included Serrated Blade is not recommended for use with hoses with a steel cover and/or containing steel helical reinforcement.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A =—N/A= in

Hose Capacity for 4 Spiral

N/A =—N/A= in

Hose Capacity for 6 Spiral

N/A =—N/A= in

Hose Capacity for Industrial

N/A 5/8 in

Note for Hose Capacity for Industrial

N/A Up to 3/4" depending on hose type

Max. Opening

N/A 30 mm

Cutter Size

Length

N/A 17.3 in

Width

N/A 18.3 in

Height

N/A 16.9 in

Weight

N/A 66 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Hose Saw

Accessories

Included Accessories

N/A Enclosed Blade Chamber
Blade BLADE-TT30PI

Optional Accessories

N/A Measuring Hose Tray TRAY-TT30PI
Electric Foot Pedal PEDAL-TT30PI