Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

This mobile band saw is ideal for cutting a variety of industrial hoses up to 10" ID. A great addition to improve cutting efficiency when working with bulky hoses.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A =—N/A= in

Hose Capacity for 4 Spiral

N/A =—N/A= in

Hose Capacity for 6 Spiral

N/A =—N/A= in

Hose Capacity for Industrial

N/A 10 in

Note for Hose Capacity for Industrial

N/A Dependent on hose type

Max. Opening

N/A 280 mm

Motor Strength

N/A 2.2 hp

Cutter Size

Length

N/A 78.7 in

Width

N/A 35.4 in

Height

N/A 39.4 in

Weight

N/A 595 lb

Specifications

Blade Diamensions

N/A 126 x 1.06 x 0.04 in

Brand

N/A Kuriyama

Motor Info

N/A 2.2 HP (230 V) 3 PH

Type

N/A Hose Saw

Voltage

N/A 230 V

Phase

N/A Three

Caution

Caution

N/A This saw is not recommended for use with hoses with a steel cover, steel wire reinformement, and/or steel helical reinforcement.