Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Cuts up to 3" six spiral hoses. Blade chamber is completely recessed in the body of the unit allowing for more efficient ventilation. Uses electric foot pedal input. Suggested for use with KC4-V250 and KC4-V300 series crimpers
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 3 in

Hose Capacity for 4 Spiral

N/A 3 in

Hose Capacity for 6 Spiral

N/A 3 in

Hose Capacity for Industrial

N/A 4 in

Max. Opening

N/A 157 mm

Motor Strength

N/A 15 hp

Cutter Size

Length

N/A 49.2 in

Width

N/A 34.2 in

Height

N/A 63.5 in

Weight

N/A 1027 lb

Blade Diameter

N/A 650 mm

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 15 HP (230 V) 3 PH

Type

N/A Hose Saw

Voltage

N/A 230 V

Phase

N/A Three

Accessories

Included Accessories

N/A Recessed Blade Chamber
Ventilation Port (Separate suction device required for fume extraction)
Electric Foot Pedal
Stroke Counter
Serrated Blade (BLADE-SER250)(CAUTION: The included Serrated Blade is not recommended for use with hose

Optional Accessories

N/A Centering & Measuring Device (CENTER-KCS)
Measuring Hose Tray (TRAY-KCS)
Blowing Kit (BLKIT-KCS45)
Fume Extractor (FUME-KCS4)
Smooth Blade (BLADE-SMT250)
Diamond Blade (BLADE-DIA650)