Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

This stand alone unit is great for cutting a variety of either industrial or hydraulic hose. Ideal for cutting up to 3" six spiral hydraulic hose and up to 6" industrial hose. Suggested for use with KC4-V160 series crimpers.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 3 in

Hose Capacity for 4 Spiral

N/A 3 in

Hose Capacity for 6 Spiral

N/A 3 in

Hose Capacity for Industrial

N/A 6 in

Note for Hose Capacity for Industrial

N/A Dependent on hose type

Max. Opening

N/A 195 mm

Motor Strength

N/A 10 hp

Cutter Size

Length

N/A 44.9 in

Width

N/A 46.1 in

Height

N/A 40.2 in

Weight

N/A 783 lb

Blade Diameter

N/A 520 mm

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 10 HP (230 V) 3 PH

Type

N/A Hose Saw

Voltage

N/A 230 V

Phase

N/A Three

Accessories

Included Accessories

N/A Recessed Blade
Ventilation Port (Separate suction device required for fume extraction)
Pneumatic Foot Pedal
Diamond Blade (BLADE-DIA250)

Optional Accessories

N/A Fume Extractor (FUME-KCS4)
Smooth Blade (BLADE-SMT250)
Serrated Blade (BLADE-SER250)(CAUTION: The included Serrated Blade is not recommended for use with hoses with a steel cover and/or containing steel helical reinforcement)