Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Ideal for industrial hoses, cutting up to 4" ID. Can be placed on the ground, eliminating the need to lift heavy hoses.
Diamond blade included in order to cut through heavy walled hoses or ones with steel helical reinforcement.
Ideal for use with KC3-H144 or KC3-H170 series crimpers.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 3 in

Hose Capacity for 4 Spiral

N/A 3 in

Hose Capacity for 6 Spiral

N/A 2 in

Hose Capacity for Industrial

N/A 4 in

Max. Opening

N/A 130 mm

Motor Strength

N/A 5.5 hp

Cutter Size

Length

N/A 45.3 in

Width

N/A 26.0 in

Height

N/A 26.3 in

Weight

N/A 187.4 lb

Blade Diameter

N/A 400 mm

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 5.5 HP (230 V) 1 PH

Type

N/A Hose Saw

Voltage

N/A 230 V

Phase

N/A Single

Accessories

Included Accessories

N/A Recessed Blade
Ventilation Port (Separate suction device required for fume extraction)
Diamond Blade (BLADE-DIA250)

Optional Accessories

N/A Centering & Measuring Device (CENTER-KCS)
Smooth Blade (BLADE-SMT250)
Serrated Blade (BLADE-SER250)(CAUTION: The included Serrated Blade is not recommended for use with hoses with a steel cover and/or containing steel helical reinforcement)