Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A stand alone unit ideal for cutting 2" four spiral and six spiral hydraulic hose. The blade is recessed inside the base for additional safety.
Suggested for use with KC1-H135 series crimpers.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 in

Hose Capacity for 4 Spiral

N/A 2 in

Hose Capacity for 6 Spiral

N/A 2 in

Hose Capacity for Industrial

N/A 2 1/2 in

Max. Opening

N/A 85 mm

Motor Strength

N/A 4 hp

Cutter Size

Length

N/A 30.0 in

Width

N/A 20.9 in

Height

N/A 20.1 in

Weight

N/A 130 lb

Blade Diameter

N/A 350 mm

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 4 HP (230 V) 3 PH

Type

N/A Hose Saw

Voltage

N/A 230 V

Phase

N/A Three

Accessories

Included Accessories

N/A Recessed Blade
Ventilation Port (Separate suction device required for fume extraction)
Serrated Blade (BLADE-SER350)(CAUTION: The included Serrated Blade is not recommended for use with hoses with a steel cover and/or containing steel heli

Optional Accessories

N/A Centering & Measuring Device (CENTER-KCS)
Smooth Blade (BLADE-SMT250)
Diamond Blade (BLADE-DIA250)