Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A stand alone unit ideal for cutting 3" two wire hose and 2" six spiral hydraulic hose. The blade is recessed inside the base for additional safety.
Suggested for use with KC3-H135 series crimpers.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 3 in

Hose Capacity for 4 Spiral

N/A 2 1/2 in

Hose Capacity for 6 Spiral

N/A 2 in

Hose Capacity for Industrial

N/A 2 1/2 in

Max. Opening

N/A 100 mm

Motor Strength

N/A 7.5 hp

Cutter Size

Length

N/A 39.4 in

Width

N/A 28.0 in

Height

N/A 45.3 in

Weight

N/A 419 lb

Blade Diameter

N/A 400 mm

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 7.5 HP (230 V) 3 PH

Type

N/A Hose Saw

Voltage

N/A 230 V

Phase

N/A Three

Accessories

Included Accessories

N/A Enclosed Blade Chamber
Ventilation Port (Separate suction device required for fume extraction)
Serrated Blade (BLADE-SER250)(CAUTION: The included Serrated Blade is not recommended for use with hoses with a steel cover and/or containing st

Optional Accessories

N/A Centering & Measuring Device (CENTER-KCS)
Measuring Hose Tray (TRAY-KCS)
Stroke Counter (STROKE-KCS)
Smooth Blade (BLADE-SMT250)
Diamond Blade (BLADE-DIA250)