Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A compact, bench mounted unit ideal for cutting 1 1/4" four spiral and 1" six spiral hydraulic hose.
Suggested for pairing with KC1-H83 and KC3-H88 series crimpers.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/4 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Hose Capacity for 6 Spiral

N/A 1 in

Hose Capacity for Industrial

N/A 2 in

Max. Opening

N/A 58 mm

Motor Strength

N/A 1.5 hp

Cutter Size

Length

N/A 20.7 in

Width

N/A 26.0 in

Height

N/A 17.5 in

Weight

N/A 66.1 lb

Blade Diameter

N/A 250 mm

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 1.5 HP (110 V) 1 PH

Type

N/A Hose Saw

Voltage

N/A 110 V

Phase

N/A Single

Accessories

Included Accessories

N/A Recessed Blade
Ventilation Port (Separate suction device required for fume extraction)
Serrated Blade (BLADE-SER250)(CAUTION: The included Serrated Blade is not recommended for use with hoses with a steel cover and/or containing steel heli

Optional Accessories

N/A Smooth Blade (BLADE-SMT250)
Diamond Blade (BLADE-DIA250)