Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Small and portable while still handling most sizes of hydraulic hose; including 1 1/4' two wire, four spiral, and 1" six spiral. With it's small size, battery powered operation and weighing a mere 15 lbs., it makes the perfect saw for on-site visits or for when shop space is limited.
Its recessed blade is protected within housing for operator safety. The unit includes one 18V rechargeable batteries, battery charger and one 165 mm diamond blade.
Suggested for use with the KC1-H47E crimper available with a battery, hand or air powered pump; as well as our 12 volt KC1-H83-12V crimper.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/4 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Hose Capacity for 6 Spiral

N/A 1 in

Hose Capacity for Industrial

N/A 1 1/2 in

Max. Opening

N/A 55 mm

Cutter Size

Length

N/A 12.8 in

Width

N/A 13.8 in

Height

N/A 15.75 in

Weight

N/A 15.4 lb

Blade Diameter

N/A 165 mm

Specifications

Brand

N/A Kuriyama

Type

N/A Hose Saw

Accessories

Included Accessories

N/A Battery (1 included) BATT-KCS-TF1 D/E
Diamond Blade BLADE-DIA165
Recessed Blade