Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Designed to optimize and organize your workshop, the KRACK8H features eight horizontal hose racks that rotate for ease in loading and unloading.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Max. Arm Load

N/A 473 lb

Length

N/A 93.5 in

Width

N/A 93.5 in

Height

N/A 85.6 in

Weight

N/A 474 lb

Type

N/A Hose Rack