Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Designed to optimize and organize your workshop, the KRACK6V features six vertical hose racks that help facilitate winding of the hose reels. Vertical for easy winding/unwinding.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Max. Arm Load

N/A 352 lb

Length

N/A 63.0 in

Width

N/A 63.0 in

Height

N/A 90.6 in

Weight

N/A 240 lb

Type

N/A Hose Rack