Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Designed to optimize and organize your workshop, the KRACK6H2 features six horizontal hose racks that pull out for ease in loading and unloading. Its small footprint is great for shops where space is at a premium.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Max. Arm Load

N/A 240 lb

Length

N/A 41.7 in

Width

N/A 41.7 in

Height

N/A 78.0 in

Weight

N/A 198.0 lb

Type

N/A Hose Rack