Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

With wheels and a tall frame, the KCART2 is perfectly designed to transport longer hose assemblies around the shop.
Height adjustable to accommodate various assembly lengths.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Max. Arm Load

N/A 1543 lb

Length

N/A 59.1 in

Width

N/A 27.2 in

Height

N/A 56.7 in

Weight

N/A 209 lb

Type

N/A Hose Cart