Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

With wheels and four trays, the KCART1 is perfectly designed to transport shorter hose assemblies around the shop.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Max. Arm Load

N/A 330 lb

Length

N/A 36.1 in

Width

N/A 51.2 in

Height

N/A 79.5 in

Weight

N/A 198.0 lb

Type

N/A Hose Cart