Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A sturdy powder coated steel workbench for any shop setting. Includes hose trough and counter backsplash. Lower shelf for additional storage also included. Both caster wheels and stationary leveling feet are provided for preferred choice of setting. This workbench is optimal for standard bench mount crimper and saw setups where flexibility is desired. Adding additional workbench units can make a shop setup modularly expandable up to 24'L+. An easy choice for new shop or end user arrangements.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Max Weight Capacity/Shelf

N/A 1000 lb

Length

N/A 70 in

Width

N/A 38 in

Height

N/A 40 in

Weight

N/A 390 lb

Type

N/A Modular Workbench