Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • Odorless utility mat
  • 90% made with recycled materials
  • Heavy duty, odorless, water-resistant, easy to clean, vinyl mix, fade proof, multi-purpose
  • An ideal choice for gyms, workshops, campers, barns, animal keeps
  • Three available profiles
POLYMER
    TPE
Unit of Measure

POLYMER

Polymer

N/A TPE

ASTM D200 SPECIFICATION AND TESTS


ASTM D200 SPECIFICATION AND TESTS_MATTING

ADDITIONAL SPECIFICATIONS

Grade

N/A Industrial

Finish

N/A Diamond

Powder

N/A No

Color

N/A Black

Specifications

MATTING SERIES

N/A Diamond

Gauge

N/A 1/8 in3.20 mm

Width

N/A 36 in914.4 mm

Surface/Roll

N/A 225 Sq Ft20.1 Sq M

Length/Roll

N/A 75 Linear Ft.22.86 Sq M

Weight/Roll

N/A 99.8 kg220 lb

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Note

Note

N/A Total roll length may vary by -±10% for domestically manufactured Matting Series.