Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL PROPERTIES
  • Abrasion resistant
  • Flexibility
  • Excellent for skirtboard applications
POLYMER
    Styrene-Butadiene (SBR)
Unit of Measure

POLYMER

Polymer

N/A Styrene-Butadiene

ADDITIONAL SPECIFICATIONS

Grade

N/A Commercial

Finish

N/A Smooth

Powder

N/A No

Color

N/A Black

Nominal Specifications

Series

N/A IM-166

ASTM Specification (SI units)

N/A ASTM D2240

Temperature Range

N/A -20° to 180°F (-29° to 82°C)

Durometer

N/A 60 +/ 7

Typical Tensile Strength

N/A 500 psi

Typical Elongation

N/A 300 %

Specifications

Type

N/A Industrial Sheets

Brand

N/A American Biltrite

Gauge

N/A 1/4 in

Width

N/A 6 in

Avg. Length (Linear Ft. /Roll)

N/A 50 ft

Approx. Lbs./Roll

N/A 44 lb

Note

Note

N/A Maximum pieces per roll: 1 • Width tolerance: +/-0.177" • Durometer tolerance: +/-7 points Material is within commercial sheet rubber gauge tolerances. The documentation for sheet rubber gauge tolerances is published on our website. Typical values do not constitute a specification. Please ensure the product meets your application specification prior to order placement. The website version prevails.